Product specifications
Characteristic | Value |
|---|---|
| Brand | Weatherhead by Danfoss |
| Finish plating | Nickel plating |
| Item type | Adapter-tee |
| Product material | Brass |
| Thread sealant | No |
| Thread size 1 | M10x1 |
| Thread size 2 | M10x1 |
| Thread size 3 | M10x1 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789313362 |