Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.340 |
A dimension MM | 59.500 |
Angle shape | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.380 |
Compatible hose ID MM | 9.500 |
Construction Style | Crimp |
End size 1 | -10 |
End type 1 | Millimetrique standpipe |
Finish plating | Dura-Kote |
Hose cut off factor IN | 1.350 |
Hose cut off factor MM | 34.200 |
Hose size | -6 |
Inside diameter IN | 0.260 |
Inside diameter MM | 6.700 |
Product height in | 1.070 |
Product height mm | 27.178 |
Product length in | 2.340 |
Product length mm | 59.436 |
Product material | Carbon steel |
Product width in | 1.070 |
Product width mm | 27.178 mm |
Series | 1A/Z Series |
Thread sealant | No |
Working pressure max bar | 400 |
Working pressure max psi | 5800 |
Working temperature max C | 150 |
Working temperature max F | 302 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146168092 |