
Aeroquip by Danfoss
1A12DLA8C
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | .5 in |
| Construction style | Crimp |
| Drop dimension | .81 |
| End gender 1 | Female |
| End type 1 | Metric |
| End type 2 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life |
| Hex Size 1 | 1.063 in |
| Hose cut-off factor | 2.1 in |
| Hose dash size | -8 |
| Inside diameter | .35 in |
| Item type | Fitting Assembly |
| Product Height | 1.95 in |
| Product Length/Depth | 4.01 in |
| Product material | Stainless Steel |
| Product Type | Crimp Hose Fittings |
| Product Volume | 9.54 in³ |
| Product Width | 1.22 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | M22X1.5 |
| Trade Name | 1A Series |