Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.520 | |
| A dimension MM | 38.608 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1A2BF4XP | |
| Compatible hose ID IN | 0.190 | |
| Compatible hose ID MM | 4.800 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.560 | |
| End connection hex size MM | 14.000 | |
| End size 1 | -2 | -2 |
| End Type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 0.740 | |
| Hose cut off factor MM | 18.796 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.165 | |
| Inside diameter MM | 4.191 | |
| Product height in | 0.882 | |
| Product height mm | 22.403 | |
| Product length in | 0.949 | |
| Product length mm | 24.105 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width mm | 22.403 | |
| Series | 1A/Z SERIES | 1A/Z Series |
| Thread size 1 | G 1/8-28 | G 1/8-28 |
![Hose Fittings 1A16BF16 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213349%2FID432872337513-0101_preview.jpg&w=1920&q=75)