Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.280 | |
| A dimension MM | 57.900 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1AA12FRB10.058 | |
| Compatible hose ID IN | 0.630 | |
| Compatible hose ID MM | 16.002 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.280 | |
| Drop dimension MM | 57.90 | |
| End connection hex size IN | 1.375 | |
| End connection hex size MM | 34.925 | |
| End connection torque | 63-75 LB-FT(85-102 NM) | 63-75 lb-ft(85-102 Nm) |
| End size 1 | -14 | -14 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.240 | |
| Hose cut off factor MM | 56.800 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.470 | |
| Inside diameter MM | 11.938 | |
| Product height in | 3.260 | |
| Product height mm | 82.804 | |
| Product length in | 3.394 | |
| Product length mm | 86.200 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.386 | |
| Product width mm | 35.204 | |
| Series | 1A/Z SERIES | 1A/Z Series |
| Thread size 1 | 1 3/16-12 UN | 1 3/16-12 UN |
