Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 28.308 |
| A dimension MM | 719.000 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1F01426A0806-S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End size 1 | -8 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 27.312 |
| Hose cut off factor MM | 693.700 |
| Hose size | -6 |
| Inside diameter IN | 0.264 |
| Inside diameter MM | 6.706 |
| Product height in | 0.866 |
| Product height mm | 21.996 |
| Product length in | 28.307 |
| Product length mm | 718.990 |
| Product material | Carbon steel |
| Product width in | 0.866 |
| Product width mm | 21.996 |
| Series | OTC |