Product specifications
Characteristic | Value |
---|---|
A dimension IN | 4.170 |
A dimension MM | 106.000 |
Angle shape | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 1.500 |
Compatible hose ID MM | 38.100 |
Construction Style | Crimp |
End size 1 | -24 |
End type 1 | Split flange code 61 |
Finish plating | Dura-Kote |
Hose cut off factor IN | 2.570 |
Hose cut off factor MM | 65.500 |
Hose size | -24 |
Inside diameter IN | 1.250 |
Inside diameter MM | 32.000 |
Product height in | 2.374 |
Product height mm | 60.300 |
Product length in | 4.402 |
Product length mm | 111.811 |
Product material | Carbon steel |
Product width in | 2.374 |
Product width mm | 60.300 mm |
SERIES | OTC |
Thread sealant | No |
Working pressure max bar | 206 |
Working pressure max psi | 2950 |
Working temperature max C | 150 |
Working temperature max F | 302 |
Working temperature min C | -40 |
Working temperature min F | -40 |