Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.790 |
| A dimension MM | 45.500 |
| Angle shape | Straight |
| Backup hex size IN | 0.750 |
| Backup hex size MM | 19.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1G6MR6CA |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End connection hex size IN | 0.750 |
| End connection torque | 27-36 lb-ft(37-49 Nm) |
| End size 1 | -6 |
| End Type 1 | Male ORFS |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.990 |
| Hose cut off factor MM | 25.200 |
| Hose size | -6 |
| Inside diameter IN | 0.260 |
| Inside diameter MM | 6.700 |
| Product height in | 0.785 |
| Product height mm | 19.939 |
| Product length in | 1.988 |
| Product length mm | 50.495 |
| Product material | Carbon steel |
| Product width in | 0.785 |
| Product width mm | 19.939 |
| Series | OTC |
| Thread size 1 | 11/16-16 UN |
