Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.401 |
| A dimension MM | 137.200 |
| Angle shape | 30 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 20231-39-16TZ |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 0.700 |
| Drop dimension MM | 17.80 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.551 |
| Hose cut off factor MM | 90.200 |
| Hose size | -16 |
| Inside diameter IN | 0.826 |
| Inside diameter MM | 21.000 |
| Product height in | 2.280 |
| Product height mm | 57.912 |
| Product length in | 5.670 |
| Product length mm | 144.018 |
| Product material | Carbon steel |
| Product width in | 1.430 |
| Product width mm | 36.322 |
