Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.110 | |
| A dimension MM | 78.994 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20711-45-20TXZ | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -45 | -45 |
| End type 1 | GB METRIC FEMALE 74 DEG CONE | GB metric female 74 deg cone |
| Finish plating | ZINC PLATING | Zinc plating |
| Hex size 1 IN | 2.156 | |
| Hex size 1 MM | 55.000 | |
| Hose cut off factor IN | 0.985 | |
| Hose cut off factor MM | 25.019 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.063 | |
| Inside diameter MM | 27.000 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
| Thread size 1 | M45X2 | M45x2 |