Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Construction Style | Crimp |
| End size 1 | -16 |
| End size 2 | -20 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.750 |
| Hex size 1 MM | 44.450 |
| Hex size 2 IN | 1.630 |
| Hex size 2 MM | 41.402 |
| Hose cut off factor IN | 2.250 |
| Hose cut off factor MM | 57.150 |
| Hose size | -20 |
| Inside diameter IN | 1.050 |
| Inside diameter MM | 26.670 |
| Product material | Carbon steel |
| Series | 1A/Z Series |
