Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.870 | |
| A dimension MM | 47.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 22111-04-04Z | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Compatible hoses | EC110EC210FC686FC687GH663GH781GH793 | EC110 EC210FC686 FC687GH663 GH781 GH793 |
| Construction Style | CRIMP | Crimp |
| End connection torque | 19-23 LB-FT(25-30 NM) | 19-23 lb-ft(25-30 Nm) |
| End size 1 | -4 | -4 |
| End type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hex size 2 IN | 0.750 | |
| Hex size 2 MM | 19.050 | |
| Hose cut off factor IN | 0.760 | |
| Hose cut off factor MM | 19.500 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.157 | |
| Inside diameter MM | 4.000 | |
| Product height in | 0.870 | |
| Product height mm | 22.098 | |
| Product length in | 2.030 | |
| Product length mm | 51.562 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.750 | |
| Product width mm | 19.050 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | G 1/4 | G 1/4 |
