Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.660 |
| A dimension MM | 118.500 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 22141-12-12Z |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Compatible hoses | EC110 EC210FC686 FC687GH663 GH781 GH793 |
| Construction Style | Crimp |
| End connection torque | 103-118 lb-ft(140-160 Nm) |
| End size 1 | -12 |
| End type 1 | Female BSPP swivel |
| Finish plating | Zinc plating |
| Hex size 2 IN | 1.250 |
| Hex size 2 MM | 31.750 |
| Hose cut off factor IN | 3.140 |
| Hose cut off factor MM | 80.000 |
| Hose size | -12 |
| Inside diameter IN | 0.590 |
| Inside diameter MM | 15.000 |
| Product height in | 2.780 |
| Product height mm | 70.612 |
| Product length in | 5.650 |
| Product length mm | 143.510 |
| Product material | Carbon steel |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Series | Winner 2-Piece |
| Thread size 1 | G 3/4 |
