Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.660 |
| A dimension MM | 67.564 |
| Angle shape | Straight |
| Backup hex size IN | 0.930 |
| Backup hex size MM | 24.000 |
| Brand | Winner by Danfoss |
| Catalog Item | 24215D-10-10SMXZ |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End connection hex size IN | 1.187 |
| End connection hex size MM | 30.000 |
| End size 1 | -10 |
| End type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.660 |
| Hose cut off factor MM | 42.164 |
| Hose size | -10 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.398 |
| Product material | Carbon steel |
| Series | Winner 2-Piece |
| Thread sealant | No |