Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.990 |
A dimension MM | 76.000 |
Angle shape | Straight |
Brand | Winner by Danfoss |
Compatible hose ID IN | 1.000 |
Compatible hose ID MM | 25.400 |
Construction Style | Crimp |
End size 1 | -16 |
End type 1 | Female ORFS swivel |
Finish plating | Zinc plating |
Hex size 1 IN | 1.614 |
Hex size 1 MM | 41.000 |
Hex size 2 IN | 1.614 |
Hex size 2 MM | 40.996 |
Hose cut off factor IN | 1.890 |
Hose cut off factor MM | 48.100 |
Hose size | -16 |
Inside diameter IN | 0.640 |
Inside diameter MM | 16.500 |
Product height in | 1.863 |
Product height mm | 47.320 |
Product length in | 3.630 |
Product length mm | 92.202 |
Product material | Carbon steel |
Product width in | 1.614 |
Product width mm | 40.996 mm |
Thread sealant | No |
Working pressure max bar | 414 |
Working pressure max psi | 6000 |