Product specifications
Characteristic | Value |
---|---|
Angle shape | Straight |
Brand | Winner by Danfoss |
Compatible hose ID IN | 0.625 |
Compatible hose ID MM | 15.875 |
Construction Style | Crimp |
End size 1 | -16 |
End type 1 | Female ORFS swivel |
Hex size 1 IN | 1.060 |
Hex size 1 MM | 26.9 |
Hex size 2 IN | 1.180 |
Hex size 2 MM | 30.0 |
Hose cut off factor IN | 1.870 |
Hose cut off factor MM | 47.498 |
Hose size | -10 |
Inside diameter IN | 0.4500 |
Inside diameter MM | 11.4300 |
Product height in | 1.360 |
Product height mm | 34.544 |
Product length in | 3.661 |
Product length mm | 92.989 |
Product material | Carbon steel |
Product width in | 1.181 |
Product width mm | 29.997 mm |
Thread sealant | No |