Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.870 |
| A dimension MM | 72.900 |
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 24291-10-12H32ZF |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Compatible hoses | EC110 EC115 EC210EC215 |
| Construction Style | Crimp |
| Drop dimension IN | 1.260 |
| Drop dimension MM | 32.00 |
| End size 1 | -10 |
| End type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.181 |
| Hex size 1 MM | 30.000 |
| Hose cut off factor IN | 1.630 |
| Hose cut off factor MM | 41.400 |
| Hose size | -12 |
| Inside diameter IN | 0.390 |
| Inside diameter MM | 9.900 |
| Product height in | 3.031 |
| Product height mm | 77.000 |
| Product length in | 3.760 |
| Product length mm | 95.499 |
| Product material | Carbon steel |
| Product width in | 1.181 |
| Product width mm | 29.999 |
| Thread size 1 | 1-14 UNS |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146192271 |
| Proposition 65 | Cancer and Reproductive Harm |
