Product specifications
Characteristic | Value |
---|---|
A dimension IN | 4.880 |
A dimension MM | 123.900 |
Angle shape | 90 Degree |
Compatible hose ID IN | 1.000 |
Compatible hose ID MM | 25.400 |
Compatible hoses | EC110EC115EC210EC215 |
Construction Style | Crimp |
Drop dimension IN | 4.490 |
Drop dimension MM | 114.00 |
End size 1 | -16 |
End type 1 | Female ORFS swivel |
Finish plating | Zinc plating |
Hex size 1 IN | 1.614 |
Hex size 1 MM | 41.000 |
Hex size 2 IN | 1.614 |
Hex size 2 MM | 40.996 |
Hose cut off factor IN | 3.030 |
Hose cut off factor MM | 76.900 |
Hose size | -16 |
Inside diameter IN | 0.790 |
Inside diameter MM | 20.000 |
Product height in | 5.660 |
Product height mm | 143.764 |
Product length in | 6.490 |
Product length mm | 164.846 |
Product material | Carbon steel |
Product width in | 1.614 |
Product width mm | 40.996 mm |
Thread sealant | No |
Thread size 1 | 1 7/16-12 UN |
Working pressure max bar | 414 |
Working pressure max psi | 6000 |