Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.780 | |
| A dimension MM | 70.610 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 2.000 | |
| Backup hex size MM | 51.000 | |
| Catalog Item | 259-220516-20 | |
| Compatible hose ID IN | 1.120 | |
| Compatible hose ID MM | 28.600 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 2.000 | |
| End size 1 | -20 | -20 |
| End Type 1 | MALE 37 DEGREE | Male 37 degree |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 1.460 | |
| Hose cut off factor MM | 37.110 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.050 | |
| Inside diameter MM | 26.670 | |
| Product height in | 2.010 | |
| Product height mm | 51.054 | |
| Product length in | 2.780 | |
| Product length mm | 70.612 | |
| Product material | 316L STAINLESS STEEL | 316L Stainless steel |
| Product width in | 2.010 | |
| Product width mm | 51.054 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |