Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.970 |
| A dimension MM | 50.030 |
| Angle shape | Straight |
| Backup hex size IN | 0.688 |
| Backup hex size MM | 17.000 |
| Catalog Item | 259-220538-6 |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Reusable |
| End connection hex size IN | 0.688 |
| End size 1 | -6 |
| End Type 1 | Male ORB ISO 11926-3 |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.060 |
| Hose cut off factor MM | 27.030 |
| Hose size | -6 |
| Inside diameter IN | 0.220 |
| Inside diameter MM | 5.610 |
| Product height in | 0.670 |
| Product height mm | 17.018 |
| Product length in | 1.970 |
| Product length mm | 50.038 |
| Product material | 316L Stainless steel |
| Product width in | 0.670 |
| Product width mm | 17.018 |
| Series | 100R5 Reusable |