Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.720 |
| A dimension MM | 69.200 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 32708E-L68 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | GH100 |
| Compatible tube OD IN | 0.50 |
| Compatible tube OD MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 15.00 |
| End connection hex size IN | 0.938 |
| End connection hex size MM | 23.813 |
| End connection torque | 40-43 lb-ft(55-57 Nm) |
| End size 1 | -8 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.790 |
| Hose cut off factor MM | 45.466 |
| Hose size | -8 |
| Inside diameter IN | 0.360 |
| Inside diameter MM | 9.144 |
| Product height in | 0.590 |
| Product height mm | 14.986 |
| Product length in | 2.962 |
| Product length mm | 75.235 |
| Product material | Carbon steel |
| Product width in | 1.029 |
| Product width mm | 26.137 |
| Series | OTC |
| Thread size 1 | 13/16-16 UN |
| Tube OD 1 IN | 0.500 |
| Tube OD 1 MM | 12.700 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146022486 |
