Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.719 |
| A dimension MM | 43.650 |
| Angle shape | Straight |
| Brand | Danfoss |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | EC502 |
| Compliances | ACES 2813ES 2409P66 |
| Construction Style | Crimp |
| End size 1 | -8 |
| Finish plating | Zinc nickel |
| Hose size | -8 |
| Inside diameter IN | 1.028 |
| Inside diameter MM | 26.111 |
| Product material | Carbon steel |
| Series | 100R2 Reusable |
| Sub brand | LifeSense |
| Thread sealant | No |
| Working temperature min F | -40 |