Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.500 |
A dimension MM | 63.500 |
Angle shape | Straight |
Brand | Winner by Danfoss |
Compatible hose ID IN | 0.380 |
Compatible hose ID MM | 9.525 |
Compatible hoses | FC686 |
Construction Style | Crimp |
End size 1 | -12 |
End type 1 | Millimetrique standpipe |
End type 2 | Line/hose/tube |
Finish plating | Zinc plating |
Hose cut off factor IN | 1.318 |
Hose cut off factor MM | 33.500 |
Hose size | -6 |
Inside diameter IN | 0.275 |
Inside diameter MM | 7.000 |
Product height in | 0.472 |
Product height mm | 12.000 |
Product length in | 2.500 |
Product length mm | 63.500 |
Product material | Carbon steel |
Product width in | 0.472 |
Product width mm | 12.000 mm |
Thread sealant | No |
Working pressure max bar | 250 |
Working pressure max psi | 3650 |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |