Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.208 | |
| A dimension MM | 157.700 | |
| Angle shape | 22.5 DEGREE | 22.5 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 88111-10-08Z | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1 | |
| Drop dimension MM | 14 | |
| End size 1 | -10 | -10 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 4.082 | |
| Hose cut off factor MM | 103.700 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 1.062 | |
| Inside diameter MM | 27.000 | |
| Product height in | 1.340 | |
| Product height mm | 34.036 | |
| Product length in | 3.010 | |
| Product length mm | 76.454 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.340 | |
| Product width mm | 34.036 |
