Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.307 | |
| A dimension MM | 84.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.050 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.188 | |
| End connection hex size MM | 30.000 | |
| End size 1 | -12 | -12 |
| End size 2 | -12 | -12 |
| End type 1 | MALE PIPE BSPT | Male pipe BSPT |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC PLATING | Zinc plating |
| Hex size 1 IN | 1.188 | |
| Hex size 1 MM | 30.000 | |
| Hose cut off factor IN | 1.157 | |
| Hose cut off factor MM | 29.390 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.593 | |
| Inside diameter MM | 15.080 | |
| Product material | CARBON STEEL | Carbon steel |
| Thread size 1 | R 3/4 | R 3/4 |
![Hose Fittings 2412-S [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213825%2FID432878225988-0101_preview.jpg&w=1920&q=75)