Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.460 |
| A dimension MM | 62.484 |
| Angle shape | 90 Degree |
| Backup hex size IN | 0.620 |
| Backup hex size MM | 15.800 |
| Catalog Item | FC9393-0808S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| Drop dimension IN | 1.070 |
| Drop dimension MM | 27.2 |
| End connection hex size IN | 0.750 |
| End connection hex size MM | 19.050 |
| End size 1 | -8 |
| End type 1 | Male inverted flare |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.940 |
| Hose cut off factor MM | 49.276 |
| Hose size | -8 |
| Inside diameter IN | 0.3400 |
| Inside diameter MM | 8.6360 |
| Product height in | 1.810 |
| Product height mm | 45.974 |
| Product length in | 2.460 |
| Product length mm | 62.484 |
| Product material | Carbon steel |
| Product width in | 0.940 |
| Product width mm | 23.876 |
| Reusable socket hex IN | 0.870 |
| Reusable socket hex MM | 22.000 |
| Series | FC Series |
| Thread sealant | No |
| Thread size 1 | 3/4-18 |
| Tube OD 1 IN | 1.312 |
| Tube OD 1 MM | 33.320 |