Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Blue |
| Construction | 2 Wire Braid |
| Cover material | Chlorosulphonated PE (CSM) |
| Inside diameter (inch) | 0.63 |
| Inside diameter (mm) | 16.00 |
| Outside diameter (inch) | 0.95 |
| Outside diameter (mm) | 24.10 |
| Series | ULTIMATE 2SC |
| Tube material | Chlorosulphonated PE (CSM) |