Danfoss logo
FORCESTREAM R2 AT 2SN 4"-product-details

FORCESTREAM R2 AT 2SN 4"

11356084

Alternate part number: H323102002


Tools

Product specifications

Characteristic
Value
BrandSEL by Danfoss
ColorBlack
Construction2 Wire Braid
Cover materialNitrile Blend (NBR Blend)
Inside diameter (inch)4.00
Inside diameter (mm)101.60
Outside diameter (inch)4.57
Outside diameter (mm)116.00
SERIESFORCESTREAM 2SN
Tube materialNitrile (NBR)