Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Black |
| Compliances | ISO 3996 |
| Construction | 2 Textile Braid |
| Cover material | Chloroprene Blend (CR Blend) |
| Inside diameter (inch) | 0.13 |
| Inside diameter (mm) | 3.20 |
| Outside diameter (inch) | 0.41 |
| Outside diameter (mm) | 10.50 |
| Series | SELBRAKE SAE J 1401 |
| Tube material | EPDM Blend |