Product specifications
Characteristic | Value |
---|---|
Brand | Aeroquip by Danfoss |
Color | Black |
Cover material | Nitrile (NBR) |
Inside diameter (inch) | 1.00 |
Inside diameter (mm) | 25.40 |
Outside diameter (inch) | 1.31 |
Outside diameter (mm) | 33.27 |
Tube material | Nitrile (NBR) |