Product specifications
Characteristic | Value |
---|---|
Brand | SEL by Danfoss |
Color | Black |
Cover material | Nitrile Blend (NBR Blend) |
Inside diameter (inch) | 0.31 |
Inside diameter (mm) | 8.00 |
Outside diameter (inch) | 0.54 |
Outside diameter (mm) | 13.60 |
Tube material | Nitrile Blend (NBR Blend) |