Danfoss logo
R6 SELTEX 1/2" KIRMIZI-product-details

R6 SELTEX 1/2" KIRMIZI

12043119

Alternate part number: H362013184


Tools

Product specifications

Characteristic
Value
BrandSEL by Danfoss
ColorRed
Construction1 Textile Braid
Cover materialNitrile Blend (NBR Blend)
Inside diameter (inch)0.50
Inside diameter (mm)12.70
Outside diameter (inch)0.77
Outside diameter (mm)19.50
SeriesSELTEX R6
Tube materialNitrile Blend (NBR Blend)