Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Blue |
| Compliances | EN853 1SN |
| Construction | 1 Wire Braid |
| Cover material | Chlorosulphonated PE (CSM) |
| Inside diameter (inch) | 0.75 |
| Inside diameter (mm) | 19.00 |
| Outside diameter (inch) | 1.08 |
| Outside diameter (mm) | 27.50 |
| Series | ULTIMATE 1SN |
| Tube material | Chlorosulphonated PE (CSM) |