Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Water |
| Bend radius min (inch) | 9.840 |
| Bend radius min (mm) | 250.000 |
| Brand | Weatherhead by Danfoss |
| Burst pressure (bar) | 207 |
| Burst pressure (psi) | 3000 |
| Certifications | USCG |
| Color | Black |
| Compliances | ISO 1436-1 Type 1SN |
| Construction | 1 Wire Braid |
| Cover material | Nitrile (NBR) |
| Impulse cycle (cycles) | 300000 |
| Inside diameter (inch) | 1.50 |
| Inside diameter (mm) | 38.10 |
| Lay line style | Ink transfer |
| Outside diameter (inch) | 1.89 |
| Outside diameter (mm) | 47.90 |
| Package form | Bulk |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product width in | 1.500 |
| Product width mm | 38.100 |
| Qualified hose fittings | 1SA |
| Reinforcement material | Brass plated steel wire |
| Series | H180 Hose |
| Size | -24 |
| Tube material | Nitrile (NBR) |
| Working pressure max (bar) | 52 |
| Working pressure max (psi) | 750 |
| Working temperature max (C) | 126 |
| Working temperature max (F) | 260.0 |
| Working temperature min (C) | -46 |
| Working temperature min (F) | -50.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628028844 |
