Weatherhead by Danfoss H245L Series Rubber Hydraulic Braided Hose (CENTER)

HOSE-WTH, H245L, -20, R16

H245L20

Catalog item:

H245L20


Tools

Product specifications

Characteristic
Value
Abrasion resistanceStandard
ApplicationConstruction industry
Bend radius min (inch)8.250
Bend radius min (mm)210.000
BrandWeatherhead by Danfoss
Burst pressure (bar)636
Burst pressure (psi)9225
Catalog ItemH245L20
ColorBlack
CompliancesEN857 2SC
ConductivityConductive
Construction2 Wire Braid
Cover materialStyrene Butadiene Rubber (SBR)
Impulse cycle (cycles)300000
Inside diameter (inch)1.25
Inside diameter (mm)31.80
Lay line styleInk transfer
Outside diameter (inch)1.71
Outside diameter (mm)43.30
Package formBulk
Product height in1.250
Product height mm31.800
Product width in1.250
Product width mm31.800
Qualified hose fittingsTTC/Z Series
Reinforcement materialBrass plated steel wire
SeriesH245L Series
Size-20
Tube materialSynthetic Rubber
Vacuum rating (inHg)24
Vacuum rating (mmHg)601.98
Working pressure max (bar)159
Working pressure max (psi)2300
Working temperature max (C)100
Working temperature max (F)212.0
Working temperature min (C)-57
Working temperature min (F)-70.0

General specifications

Characteristic
Value
EAN/UPC639789328823
Proposition 65Cancer and Reproductive Harm