Product specifications
Characteristic | Value |
---|---|
Abrasion resistance | Standard |
Application | Water based fluids |
Bend radius min (inch) | 2.550 |
Bend radius min (mm) | 65.000 |
Brand | Weatherhead by Danfoss |
Burst pressure (bar) | 1600 |
Burst pressure (psi) | 23200 |
Color | Black |
Conditional temp range | 32F to 158F for water |
Conductivity | Conductive |
Construction | 2 Wire Braid |
Cover material | Nitrile (NBR) |
Impulse cycle (cycles) | 300000 |
Inside diameter (inch) | 0.38 |
Inside diameter (mm) | 9.50 |
Lay line style | Ink transfer |
Length (in) | 3000.00000 |
Length (mm) | 76200.00000 |
Outside diameter (inch) | 0.69 |
Outside diameter (mm) | 17.40 |
Package form | Reel |
Product height in | 0.380 |
Product height mm | 9.500 |
Product width in | 0.380 |
Product width mm | 9.500 mm |
Qualified hose fittings | Reusable |
Reinforcement material | Brass plated steel wire |
Series | H280 Series |
Size | -6 |
Tube material | Nitrile (NBR) |
Vacuum rating (inHg) | 28 |
Vacuum rating (mmHg) | 713.74 |
Working pressure max (bar) | 400 |
Working pressure max (psi) | 5800 |
Working temperature max (C) | 70 |
Working temperature max (F) | 158.0 |
Working temperature min (C) | -46 |
Working temperature min (F) | -50.0 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 639789267122 |