
Weatherhead by Danfoss
H88132-100
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Hydraulic system with petroleum and water glycol base fluids. For lubricationg oils and water |
| Bend radius - min | 12.4 in |
| Brand | Weatherhead by Danfoss |
| Burst pressure | 6400 Psi |
| Certification(s) | EN857 2SC |
| Color | Black |
| Conditional temperature range | 260 for petroleum based hydraulic fluids |
| Conductivity | Conductive |
| Construction | 2-ply braid |
| Cover material | Synthetic Rubber |
| Dash size | -32 |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life |
| Impulse cycle life | 100000 cycles |
| Inside diameter | 2 in |
| Lay line style | Ink Jet |
| Outside diameter | 2.52 in |
| Package form | Box |
| Product Height | 2.52 in |
| Product Length/Depth | 100 ft |
| Product Type | Rubber Hydraulic |
| Product Volume | 7620.48 in³ |
| Product Weight | 176 lb |
| Product Width | 2.52 in |
| Reinforcement material | Wire |
| Sub-brand | None |
| Trade Name | H881 Series |
| Tube material | Synthetic Rubber |
| Tube wall thickness | .52 in |
| UPC | 810903039775 |
| Working pressure | 1600 Psi |
| Working temperature - max | 158 °F |
| Working temperature - min | -50 °F |