Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.730 | |
| A dimension MM | 69.300 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.875 | |
| Backup hex size MM | 22.225 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1AA8MP8TZ | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.880 | |
| End connection hex size MM | 22.400 | |
| End size 1 | -8 | -8 |
| End Type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.600 | |
| Hose cut off factor MM | 40.640 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.380 | |
| Inside diameter MM | 9.652 | |
| Product height in | 1.220 | |
| Product height mm | 30.988 | |
| Product length in | 2.730 | |
| Product length mm | 69.342 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.220 | |
| Product width mm | 30.988 | |
| Series | 1A/Z SERIES | 1A/Z Series |
| Thread size 1 | 1/2-14 NPTF | 1/2-14 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789136138 |
