Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.250 | |
| A dimension MM | 31.750 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 26710-04-04XZ | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.560 | |
| End connection hex size MM | 14.000 | |
| End size 1 | -4 | -4 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.850 | |
| Hose cut off factor MM | 21.590 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.170 | |
| Inside diameter MM | 4.318 | |
| Product height in | 0.550 | |
| Product height mm | 13.970 | |
| Product length in | 1.250 | |
| Product length mm | 31.750 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width mm | 13.970 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
| Thread size 1 | 7/16-20 UNF | 7/16-20 UNF |
