Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Black |
| Cover material | Chloroprene (CR) |
| Inside diameter (inch) | 0.50 |
| Inside diameter (mm) | 12.70 |
| Outside diameter (inch) | 0.98 |
| Outside diameter (mm) | 25.00 |
| Series | SKY-25 D HD Air and Gas Sp T&C |
| Tube material | Chloroprene (CR) |