Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.370 |
| A dimension MM | 161.700 |
| Angle shape | 30 Degree |
| Catalog Item | 1E20CTF16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | FC254 FC273 FC273B FC500FC606 GH466GH506 GH810 |
| Construction Style | Crimp |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 25.0 |
| End size 1 | -20 |
| End type 1 | Flange Caterpillar |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 4.800 |
| Hose cut off factor MM | 122.000 |
| Hose size | -16 |
| Inside diameter IN | 0.760 |
| Inside diameter MM | 19.200 |
| Product height in | 3.130 |
| Product height mm | 79.502 |
| Product length in | 7.480 |
| Product length mm | 189.992 |
| Product material | Carbon steel |
| Product width in | 2.130 |
| Product width mm | 54.102 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | 1A/Z Series |
