
Product specifications
Characteristic | Value |
---|---|
A dimension IN | 6.560 |
A dimension MM | 166.600 |
Angle shape | 45 Degree |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 1.250 |
Compatible hose ID MM | 31.800 |
Compatible hoses | FC254 |
Compatible tube OD IN | 1.25 |
Compatible tube OD MM | 31.750 |
Construction Style | Crimp |
Drop dimension IN | 1.540 |
Drop dimension MM | 39.00 |
End size 1 | -20 |
End type 1 | Split flange code 62 |
Finish plating | Dura-Kote |
Hose cut off factor IN | 4.390 |
Hose cut off factor MM | 111.600 |
Hose size | -20 |
Inside diameter IN | 0.990 |
Inside diameter MM | 25.200 |
Product height in | 1.540 |
Product height mm | 39.116 |
Product length in | 7.610 |
Product length mm | 193.294 |
Product material | Carbon steel |
Product width in | 2.457 |
Product width mm | 62.408 mm |
Seal material | Ethylene propylene (EPDM) |
Series | 1A/Z Series |
Thread sealant | No |
Tube OD 1 IN | 1.250 |
Tube OD 1 MM | 31.750 |
Working pressure max bar | 414 |
Working pressure max psi | 6000 |
Working temperature max C | 126 |
Working temperature max F | 260 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146132093 |