Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.990 |
| A dimension MM | 101.300 |
| Angle shape | 90 Degree |
| Catalog Item | 1EA12FJB12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Compatible hoses | FC254 FC273 FC273B FC500GH506 GH810 |
| Compatible tube OD IN | 0.75 |
| Compatible tube OD MM | 19.050 |
| Construction Style | Crimp |
| Drop dimension IN | 2 |
| Drop dimension MM | 58 |
| End connection torque | 79-87 lb-ft(108-119 Nm) |
| End size 1 | -12 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.570 |
| Hose cut off factor MM | 65.300 |
| Hose size | -12 |
| Inside diameter IN | 0.560 |
| Inside diameter MM | 14.200 |
| Product height in | 2.280 |
| Product height mm | 57.912 |
| Product length in | 4.510 |
| Product length mm | 114.554 |
| Product material | Carbon steel |
| Product width in | 1.779 |
| Product width mm | 45.187 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | 1A/Z Series |
| Thread size 1 | 1 1/16-12 UN |
| Tube OD 1 IN | 0.750 |
| Tube OD 1 MM | 19.050 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146132444 |
