Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.480 |
| A dimension MM | 139.200 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 2F12FHB16.078 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 3 |
| Drop dimension MM | 78 |
| End size 1 | -12 |
| End type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.858 |
| Hose cut off factor MM | 72.600 |
| Hose size | -16 |
| Inside diameter IN | 0.772 |
| Inside diameter MM | 19.600 |
| Product height in | 4.030 |
| Product height mm | 102.362 |
| Product length in | 6.290 |
| Product length mm | 159.766 |
| Product material | Carbon steel |
| Product width in | 1.920 |
| Product width mm | 48.768 |
