Product specifications
Characteristic | Value |
---|---|
A dimension IN | 9.850 |
A dimension MM | 250.300 |
Angle shape | 90 Degree |
Brand | Danfoss |
Compatible hose ID IN | 2.000 |
Construction Style | Crimp |
Drop dimension IN | 5.430 |
Drop dimension MM | 138.00 |
End size 1 | -32 |
End type 1 | Split flange code 61 |
Finish plating | Dura-Kote |
Hose cut off factor IN | 6.780 |
Hose cut off factor MM | 172.200 |
Inside diameter IN | 1.660 |
Inside diameter MM | 42.100 |
Product height in | 7.130 |
Product height mm | 181.102 |
Product length in | 11.260 |
Product length mm | 286.004 |
Product material | Carbon steel |
Product width in | 3.390 |
Product width mm | 86.106 mm |
Thread sealant | No |
Working pressure max BAR | 206 |
Working pressure max PSI | 3000 |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 815628022675 |