Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.590 |
| A dimension MM | 65.786 |
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 4SA8MJ8-BG |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | EC525 (Size dependent)EC600 (Size dependent)EC810 (Size dependent)FC254 (Size dependent)FC273 (Size dependent)FC500 (Size dependent)FC636 (Size dependent)FC736 (Size dependent)GH493-12GH506 (Size dependent)H430 (Size dependent)H430R (Size dependent)H464 (Size dependent)H471 (Size dependent)H485 (Size dependent) |
| Compliances | SAE J1176 |
| Construction Style | Crimp |
| End connection torque | 33-40 lb-ft(45-55 Nm) |
| End size 1 | -12 |
| End type 1 | Male 37 degree |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.813 |
| Hex size 1 MM | 20.638 |
| Hex size 2 IN | 0.810 |
| Hex size 2 MM | 21.000 |
| Hose cut off factor IN | 1.410 |
| Hose cut off factor MM | 35.814 |
| Hose size | -8 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.652 |
| Product material | Carbon steel |
| Series | 4S/6S |
| Thread sealant | No |
| Thread size 1 | 3/4-16 UNF |
| Working pressure max BAR | 360 |
| Working pressure max PSI | 5300 |
