Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.540 |
| A dimension MM | 64.516 |
| Angle shape | Straight |
| Backup hex size IN | 0.875 |
| Backup hex size MM | 22.000 |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 4SA8MR8-BG |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | EC525 (Size dependent)EC600 (Size dependent)EC810 (Size dependent)FC254 (Size dependent)FC273 (Size dependent)FC500 (Size dependent)FC636 (Size dependent)FC736 (Size dependent)GH493-12GH506 (Size dependent)H430 (Size dependent)H430R (Size dependent)H464 (Size dependent)H471 (Size dependent)H485 (Size dependent) |
| Compliances | SAE J1176 |
| Construction Style | Crimp |
| End connection hex size IN | 0.875 |
| End connection hex size MM | 22.225 |
| End connection torque | 40-43 lb-ft(55-57 Nm) |
| End size 1 | -8 |
| End type 1 | Male ORFS |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.130 |
| Hose cut off factor MM | 28.702 |
| Hose size | -8 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.652 |
| Product material | Carbon steel |
| Series | 4S/6S |
| Thread sealant | No |
| Thread size 1 | 13/16-16 UN |
