Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.990 |
| A dimension MM | 177.500 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 6S32FL32 |
| Compatible hose ID IN | 2.000 |
| Construction Style | Crimp |
| End size 1 | -32 |
| End Type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.920 |
| Hose cut off factor MM | 99.500 |
| Inside diameter IN | 1.660 |
| Inside diameter MM | 42.100 |
| Product height in | 3.560 |
| Product height mm | 90.424 |
| Product length in | 6.990 |
| Product length mm | 174.752 |
| Product material | Carbon steel |
| Product width in | 3.560 |
| Product width mm | 90.424 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | 4S/6S |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628023245 |
| Proposition 65 | Cancer and Reproductive Harm |
![Hose Fittings 6S32CT32 [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213716%2FID432877907881-0101_preview.jpg&w=1920&q=75)