Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.640 | |
| A dimension MM | 143.200 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 6SA24MP24 | |
| Compatible hose ID IN | 1.500 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 2.000 | |
| End connection hex size MM | 50.800 | |
| End size 1 | -24 | -24 |
| End Type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.570 | |
| Hose cut off factor MM | 65.200 | |
| Inside diameter IN | 1.220 | |
| Inside diameter MM | 31.100 | |
| Product height in | 2.970 | |
| Product height mm | 75.438 | |
| Product length in | 5.640 | |
| Product length mm | 143.256 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.970 | |
| Product width mm | 75.438 | |
| Seal material | ETHYLENE PROPYLENE (EPDM) | Ethylene Propylene (EPDM) |
| Series | 4S/6S | 4S/6S |
| Thread size 1 | 1 1/2-11 1/2 NPT | 1 1/2-11 1/2 NPT |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628023351 |
