Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 7.637 |
| A dimension MM | 194.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 4S16BF16 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Construction Style | Crimp |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.661 |
| Hose cut off factor MM | 93.000 |
| Hose size | -20 |
| Inside diameter IN | 0.944 |
| Inside diameter MM | 24.000 |
| Product height in | 1.730 |
| Product height mm | 43.942 |
| Product length in | 7.640 |
| Product length mm | 194.056 |
| Product material | Carbon steel |
| Product width in | 1.730 |
| Product width mm | 43.942 |
